SBASAU2 May   2024 PCM1841-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements: TDM, I2S or LJ Interface
    7. 5.7 Switching Characteristics: TDM, I2S or LJ Interface
    8. 5.8 Timing Diagram
    9. 5.9 Typical Characteristics
  7. 6Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Hardware Control
      2. 6.3.2 Audio Serial Interfaces
        1. 6.3.2.1 Time Division Multiplexed Audio (TDM) Interface
        2. 6.3.2.2 Inter IC Sound (I2S) Interface
        3. 6.3.2.3 Left-Justified (LJ) Interface
      3. 6.3.3 Phase-Locked Loop (PLL) and Clock Generation
      4. 6.3.4 Input Channel Configurations
      5. 6.3.5 Reference Voltage
      6. 6.3.6 Microphone Bias
      7. 6.3.7 Signal-Chain Processing
        1. 6.3.7.1 Digital High-Pass Filter
        2. 6.3.7.2 Configurable Digital Decimation Filters
          1. 6.3.7.2.1 Linear Phase Filters
            1. 6.3.7.2.1.1 Sampling Rate: 8kHz or 7.35kHz
            2. 6.3.7.2.1.2 Sampling Rate: 16kHz or 14.7kHz
            3. 6.3.7.2.1.3 Sampling Rate: 24kHz or 22.05kHz
            4. 6.3.7.2.1.4 Sampling Rate: 32kHz or 29.4kHz
            5. 6.3.7.2.1.5 Sampling Rate: 48kHz or 44.1kHz
            6. 6.3.7.2.1.6 Sampling Rate: 96kHz or 88.2kHz
            7. 6.3.7.2.1.7 Sampling Rate: 192kHz or 176.4kHz
          2. 6.3.7.2.2 Low-Latency Filters
            1. 6.3.7.2.2.1 Sampling Rate: 16kHz or 14.7kHz
            2. 6.3.7.2.2.2 Sampling Rate: 24kHz or 22.05kHz
            3. 6.3.7.2.2.3 Sampling Rate: 32kHz or 29.4kHz
            4. 6.3.7.2.2.4 Sampling Rate: 48kHz or 44.1kHz
            5. 6.3.7.2.2.5 Sampling Rate: 96kHz or 88.2kHz
      8. 6.3.8 Dynamic Range Enhancer (DRE)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Hardware Shutdown
      2. 6.4.2 Active Mode
  8. 7Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9Revision History
  11.   Mechanical, Packaging, and Orderable Information

Power Supply Recommendations

The power-supply sequence between the IOVDD and AVDD rails can be applied in any order. However, keep the SHDNZ pin low until the IOVDD supply voltage settles to a stable and supported operating voltage range. After all supplies are stable, set the SHDNZ pin high to initialize the device. Assert the SHDNZ pin high only when all hardware control pins (MSZ, MD0, MD1, FMT0, and FMT1) are driven to the voltage level for the device desired mode of operation.

For the supply power-up requirement, t1 and t2 must be at least 100µs. For the supply power-down requirement, t3 and t4 must be at least 10ms. This timing (as shown in Figure 7-6) allows the device to ramp down the volume on the record data, power down the analog and digital blocks, and put the device into hardware shutdown mode.

PCM1841-Q1 Power-Supply Sequencing Requirement Timing DiagramFigure 7-6 Power-Supply Sequencing Requirement Timing Diagram

Make sure that the supply ramp rate is slower than 1V/µs and that the wait time between a power-down and a power-up event is at least 100ms.

The PCM1841-Q1 supports a single AVDD supply operation by integrating an on-chip digital regulator, DREG, and an analog regulator, AREG. However, if the AVDD voltage is less than 1.98V in the system, then short the AREG and AVDD pins onboard.