at TA = 25°C, AVDD = 3.3V, IOVDD =
3.3V, fIN = 1kHz sinusoidal signal, fS = 48kHz, 32-bit audio
data, BCLK = 256 × fS, TDM target mode, PLL on, DRE_LVL = –36dB,
channel gain = 0dB, and linear phase decimation filter (unless otherwise noted); all
performance measurements are done with a 20kHz, low-pass filter, and an A-weighted
filter
Figure 5-2 THD+N
vs Input Amplitude
With DRE Enabled Figure 5-4 THD+N vs Input Frequency
With a –60dBr Input Figure 5-6 Frequency Response
With a –12dBr
Input Figure 5-8 FFT
With Idle Input With DRE Enabled Figure 5-10 FFT
With a –60dBr Input With DRE Enabled Figure 5-12 FFT
With a –1dBr Input With DRE Enabled Figure 5-3 THD+N
vs Input Amplitude
With DRE Disabled Figure 5-5 THD+N vs Input Frequency
With a –1dBr Input Figure 5-7 Power-Supply Rejection
Ratio vs
Ripple Frequency With
100mVPP Amplitude Figure 5-9 FFT
With Idle Input With DRE Disabled Figure 5-11 FFT
With a –60dBr Input With DRE Disabled Figure 5-13 FFT
With a –1dBr Input With DRE Disabled