SBASAU2 May 2024 PCM1841-Q1
ADVANCE INFORMATION
Table 7-1 lists the design parameters for this application.
KEY PARAMETER | SPECIFICATION: 3.3V AVDD OPERATION | |||
---|---|---|---|---|
AVDD | 3.3V | |||
AVDD supply current consumption | > 23mA (PLL on, four-channel recording, fS = 48kHz) | |||
IOVDD | 1.8V or 3.3V | |||
Maximum MICBIAS current | 10mA (MICBIAS voltage is the same as VREF) |