SBASAU9 October 2024 ADC3908D025 , ADC3908D065 , ADC3908D125 , ADC3908S025 , ADC3908S065 , ADC3908S125
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
NSD | Noise Spectral Density | fIN = 10 MHz, AIN = -20 dBFS | -127.8 | dBFS/Hz | ||
SNR | Signal to noise ratio, excluding DC, HD2 to HD5 | fIN = 1.1 MHz | 49.8 | dBFS | ||
fIN = 5 MHz | 48 | 49.8 | ||||
fIN = 10 MHz | 49.8 | |||||
fIN = 20 MHz | 49.8 | |||||
fIN = 40 MHz | 49.8 | |||||
fIN = 70 MHz | 49.8 | |||||
SINAD | Signal to noise and distortion ratio, excluding DC offset | fIN = 1.1 MHz | 49.6 | dBFS | ||
fIN = 5 MHz | 49.5 | |||||
fIN = 10 MHz | 49.5 | |||||
fIN = 20 MHz | 49.6 | |||||
fIN = 40 MHz | 49.7 | |||||
fIN = 70 MHz | 49.4 | |||||
ENOB | Effective number of bits, excluding DC offset | fIN = 1.1 MHz | 8.0 | Bit | ||
fIN = 5 MHz | 8.0 | |||||
fIN = 10 MHz | 8.0 | |||||
fIN = 20 MHz | 8.0 | |||||
fIN = 40 MHz | 8.0 | |||||
fIN = 70 MHz | 8.0 | |||||
THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | -61 | dBc | ||
fIN = 5 MHz | -59 | |||||
fIN = 10 MHz | -60 | |||||
fIN = 20 MHz | -61 | |||||
fIN = 40 MHz | -64 | |||||
fIN = 70 MHz | -59 | |||||
SFDR | Spur free dynamic range including second and third harmonic | fIN = 1.1 MHz | 62 | dBFS | ||
fIN = 5 MHz | 56 | 60 | ||||
fIN = 10 MHz | 61 | |||||
fIN = 20 MHz | 63 | |||||
fIN = 40 MHz | 65 | |||||
fIN = 70 MHz | 60 | |||||
SPUR | Spur free dynamic range (excluding DC, HD2, HD3) | fIN = 1.1 MHz | 68 | dBFS | ||
fIN = 5 MHz | 61 | 68 | ||||
fIN = 10 MHz | 68 | |||||
fIN = 20 MHz | 68 | |||||
fIN = 40 MHz | 68 | |||||
fIN = 70 MHz | 68 | |||||
IMD3 | Two tone inter-modulation distortion | fIN = 8/10 MHz, AIN = -7 dBFS/tone | -86 | dBc | ||
XTALK | Channel-to-channel crosstalk | Aggressor = 1.1 MHz | 102 | dBFS | ||
Aggressor = 10 MHz | 90 | |||||
Aggressor = 20 MHz | 98 |