SBASAV2 October 2024 ADS9212
PRODUCTION DATA
The ADS9212 incorporates dual, simultaneous-sampling, 18-bit successive approximation register (SAR) analog-to-digital converters (ADCs). The device has a total of two analog input pairs. The ADC digitizes the voltage difference between the analog input pairs AINP_x – AINM_x. The following image shows the simplified circuit schematic for each analog input channel, including the input clamp protection circuit, PGA, low-pass filter, high-speed ADC driver, and a precision 18-bit SAR ADC.