SBASAV2 October 2024 ADS9212
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AINM_A | 4 | AI | Analog input for ADC A, negative input. |
AINP_A | 3 | AI | Analog input ADC A, positive input. |
AINM_B | 12 | AI | Analog input ADC B, negative input. |
AINP_B | 11 | AI | Analog input ADC B, positive input. |
AVDD_5V | 15, 56 | P | 5V analog supply. Connect 1µF and 0.1µF decoupling capacitor to AGND. |
CS | 25 | DI | Chip-select input for configuration of SPI interface; active low. This pin has an internal 100kΩ pullup resistor to the digital interface supply. |
D0 | 34 | DO | Serial output data lane 0. |
D1 | 35 | DO | Serial data output lane 1. |
D2 | 36 | DO | Serial data output lane 2. |
D3 | 37 | DO | Serial data output lane 3. |
DCLKOUT | 33 | DO | Clock output for the data interface. |
DVDD_1V8 | 22, 47, 48 | P | Digital supply pin. Connect 1µF and 0.1µF decoupling capacitors to DGND. |
FCLKOUT | 40 | DO | Frame synchronization output for data interface. |
GND | 1, 2, 5, 6, 7, 9, 10, 13, 14, 16, 17, 23, 46, 54, 55 | P | Ground. |
IOGND | 29, 42 | P | Digital interface ground. Connect to GND. |
IOVDD | 30, 41 | P | Digital I/O supply for the data interface. Connect 1µF and 0.1µF decoupling capacitors to IOGND. |
NC | 20, 38, 39, 45, 50, 51 | — | Not connected. No external connection. |
PWDN | 32 | DI | Power-down control; active low. This pin has an internal 100kΩ pullup resistor to the digital interface supply. |
REFIO | 52 | AI/AO | This pin acts as an internal reference output when the internal reference is enabled. This pin functions as an input pin for the external reference when internal reference is disabled. Connect a 10µF decoupling capacitor to the REFM pins. |
REFM | 8, 18, 53 | AI | Reference ground potential. Connect to GND. |
REFOUT_2V5 | 19 | AO | 2.5V reference output. Connect a decoupling 10µF capacitor to the REFM pins. |
RESET | 31 | DI | Reset input for the device; active low. This pin has an internal 100kΩ pullup resistor to the digital interface supply. |
SCLK | 26 | DI | Serial clock input for the configuration interface. This pin has an internal 100kΩ pulldown resistor to the digital interface ground. |
SDI | 27 | DI | This pin is a multifunction logic input; pin
function is determined by the SPI_EN pin. This pin has an internal
100kΩ pulldown resistor to IOGND. SPI_EN = 0b: This pin is the logic input to select between the internal or external reference. Connect this pin to IOGND for the external reference. Connect this pin to IOVDD for the internal reference. SPI_EN = 1b: Serial data input for the configuration interface. |
SDO | 28 | DO | Serial data output for the configuration interface. |
SMPL_CLKP | 44 | DI | Single-ended ADC sampling clock input. This pin is the positive input for the differential ADC sampling clock. |
SMPL_CLKM | 43 | DI | Connect this pin to GND for a single-ended ADC sampling clock input. This pin is the negative input for the differential ADC sampling clock. |
SPI_EN | 24 | DI | Logic input to enable the configuration SPI interface (CS, SCLK, SDI, and SDO). This pin has internal 100kΩ pullup resistor to the digital interface supply. |
VDD_1V8 | 21, 22, 47, 48, 49 | P | 1.8V power-supply. Connect 1µF and 0.1µF decoupling capacitors to GND. |
Thermal pad | — | P | Exposed thermal pad; connect to AGND. |