SBASAV2 October 2024 ADS9212
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
RESET | |||||
tPU | Power-up time for device | 25 | ms | ||
SPI INTERFACE TIMINGS (CONFIGURATION INTERFACE) | |||||
tden_CKDO | Delay time: 8th SCLK rising edge to data enable | 22 | ns | ||
tdz_CKDO | Delay time: 24th SCLK rising edge to SDO going Hi-Z | 50 | ns | ||
td_CKDO | Delay time: SCLK falling edge to corresponding data valid on SDO | 16 | ns | ||
tht_CKDO | Delay time: SCLK falling edge to previous data valid on SDO | 2 | ns | ||
CMOS DATA INTERFACE | |||||
tDCLK | Data clock output | DDR mode | 10 | ns | |
SDR mode | 20 | ||||
Clock duty cycle | 45 | 55 | % | ||
toff_DCLKDO_r | Time offset: DCLK rising to corresponding data valid | DDR mode | tDCLK / 4 – 1.5 | tDCLK / 4 + 1.5 | ns |
toff_DCLKDO_f | Time offset: DCLK falling to corresponding data valid | DDR mode | tDCLK / 4 – 1.5 | tDCLK / 4 + 1.5 | ns |
td_DCLKDO | Time delay: DCLK rising to corresponding data valid | SDR mode | –1 | 1 | ns |