SBASAZ5 October 2024 AMC0386-Q1
ADVANCE INFORMATION
The AMC0386-Q1 operates in one of the following states:
Table 6-1 lists the operational modes.
OPERATINAL MODE |
AVDD | DVDD | VIN | DEVICE RESPONSE |
---|---|---|---|---|
OFF | Don't care | VDVDD < DVDDUV | Don't care | OUT is Hi-Z state. Internally, OUT and CLKIN are clamped to DVDD and DGND by ESD protection diodes. |
Missing high-side supply | VAVDD < AVDDUV | Valid(1) | Don't care | The device outputs a constant bitstream of logic 0's, as described in the section. |
Input overrange | Valid(1) | Valid(1) | VIN > VClipping, MAX | The device outputs a logic 0 every 128 clock cycles, as described in the Output Behavior in Case of a Fullscale Input section. |
Input underrange | Valid(1) | Valid(1) | VIN < VClipping, MIN | The device outputs a logic 1 every 128 clock cycles, as described in the Output Behavior in Case of a Fullscale Input section. |
Normal operation | Valid(1) | Valid(1) | Valid(1) | Normal operation |