SBASB12 May 2024 PCM1809
PRODUCTION DATA
The power-supply sequence between the IOVDD and AVDD rails can be applied in any order. However, do not provide any clocks until the IOVDD and AVDD supply voltage settles to a stable and supported operating voltage range. Provide the clocks (FSYNC and BCLK) only when all hardware control pins (MSZ, MD0, MD1, FMT0, and FMT1) are driven to the voltage level for the device desired mode of operation.
For the supply power-up requirement, t1 and t2 must be at least 100 µs. For the supply power-down requirement, t3 and t4 must be at least 10 ms. This timing (as shown in Figure 8-1) allows the device to ramp down the volume on the record data, power down the analog and digital blocks, and put the device into hardware shutdown mode.
Make sure that the supply ramp rate is slower than 1 V/µs and that the wait time between a power-down and a power-up event is at least 100 ms.