SBASB14 October   2024 AMC0311S-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information (D Package)
    5. 6.5  Thermal Information (DWV Package)
    6. 6.6  Power Ratings
    7. 6.7  Insulation Specifications (Basic Isolation)
    8. 6.8  Insulation Specifications (Reinforced Isolation)
    9. 6.9  Safety-Related Certifications (Basic Isolation)
    10. 6.10 Safety-Related Certifications (Reinforced Isolation)
    11. 6.11 Safety Limiting Values (D Package)
    12. 6.12 Safety Limiting Values (DWV Package)
    13. 6.13 Electrical Characteristics
    14. 6.14 Switching Characteristics
    15. 6.15 Timing Diagram
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
      2. 7.3.2 Isolation Channel Signal Transmission
      3. 7.3.3 Analog Output
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Best Design Practices
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Description

The AMC0x11S-Q1 is a precision, galvanically isolated amplifier with a 2.25V, high impedance input and single-ended output. The high-impedance input is optimized for connection to high-impedance resistive dividers or other voltage signal sources with high output resistance.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).

The AMC0x11S-Q1 outputs a single-ended signal that is proportional to the input voltage with a fixed gain of 1V/V. The output is designed to connect directly to the input of an ADC. The voltage applied to the REFIN pin sets the output voltage at 0V input.

The AMC0x11S-Q1 devices come in 8-pin, wide- and narrow-body SOIC packages, and are fully specified over the temperature range from –40°C to +125°C.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
AMC0211S-Q1(3) D (SOIC 8) 4.9mm × 6.0mm
AMC0311S-Q1 DWV (SOIC 8) 5.85mm × 11.5mm
For more information, see the Mechanical, Packaging, and Orderable Information addendum.
The package size (length × width) is a nominal value and includes pins, where applicable.
PRODUCT PREVIEW

AMC0311S-Q1 AMC0211S-Q1 Typical Application Typical Application