Menu
Product
Email
PDF
Order now
AFE159x Low-Power, 4-Channel, 24-Bit Analog Front-Ends for Bio-Potential Measurements
SBASB28A
June 2024 – November 2024
AFE1594
,
AFE159P4
,
AFE159RP4
PRODUCTION DATA
CONTENTS
SEARCH
AFE159x Low-Power, 4-Channel, 24-Bit Analog Front-Ends for Bio-Potential Measurements
1
1
Features
2
Applications
3
Description
4
Device Comparison
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Revision History
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
Data Sheet
AFE159x Low-Power, 4-Channel, 24-Bit Analog Front-Ends for Bio-Potential Measurements
1
Features
Integrated Signal Chain for ECG, Pace Detection, and Respiration Measurement
ECG Receiver
Four high resolution channels at low power of 0.42mW/channel
Flexible four leads selectable from six electrodes
Programmable gain: 1.25 to 9
Input-referred noise: 4μV
PP
in 150Hz BW
Differential input range: ±1V with Gain = 4
CMRR: -140dB
Data rate: 125SPS to 128kSPS
Pace Detection
On-chip digital pace detection algorithm on programmable two leads
High-speed 128kSPS pace output on two channels for software pace detection
Respiration
Low-noise of 24mΩ
PP
with 2kΩ body impedance and 1kΩ defibrillator protection resistor on each electrode
Supports Sine and Square wave excitation
Other Features
Built-in right leg drive amplifier steerable to any electrode
DC lead-off detection, AC lead impedance detection, Wilson Center Terminal (WCT), Goldberger Central Terminals (GCT), test signals
Battery voltage monitoring
Flexible power-down and standby modes
Built-in oscillator, PLL, and reference
1k sample main FIFO and 2k sample pace FIFO
SPI-compatible serial interface
Analog supply voltage 1: 3.15V to 5.25V
Analog supply voltage 2: 1.7V to 1.9V
I/O supply voltage: 1.65V to 3.6V
Supports systems meeting AAMI EC11, AMI EC13, AMI EC38, IEC60601-1, IEC60601-2-25, IEC60601-2-27, and IEC60601-2-51 standards
2
Applications
Medical instrumentation (ECG, EMG, and EEG):
Bedside patient monitoring and diagnostic ECG
Portable telemetry
Holter monitor and multi-lead patch
Event, stress, and vital sign monitors:
ECGs
AEDs
Telemedicine Bispectral Index (BIS)
Evoked Audio Potential (EAP)
Sleep study monitor