SBASB48 June 2024 TX73H32
ADVANCE INFORMATION
Abbreviation | Comment |
---|---|
PRT | Pulse Repetition Time. Represent TR_BF_SYNC period |
PRF | Pulse Repetition Frequency. Represent TR_BF_SYNC frequency |
Receive Mode | Duration in which T/R switch of all the channels are in ON state |
High Voltage Supplies | AVDDP_HV and AVDDM_HV are collectively referred as high voltage supplies |
Low Voltage Supplies | AVDDP_5, AVDDM_5, and AVDDP_1P8 supplies are collectively referred as low voltage supplies |
SPI | Serial program interface |