SBASB74 October 2024 ADS127L21B
PRODUCTION DATA
A 1kHz sine-wave test signal generates the SNR and THD data. The amplitude is adjusted to provide a –0.2dBFS output from the ADC.
Table 9-5 summarizes the SNR, ENOB, and THD combined performance of the PGA855 driving the ADS127L21B, with ADC input buffers enabled. At gain = 1, the design achieves –121.4dB THD and 107.6dB SNR for the wideband filter and 109.6dB SNR for the sinc4 filter.
PGA GAIN (V/V) | INPUT (VPP) | SNR (dB) | EFFECTIVE RESOLUTION (Bits) | THD (dB) | ||
---|---|---|---|---|---|---|
WIDEBAND | SINC4 | WIDEBAND | SINC4 | |||
0.125 | 20 | 106.0 | 107.6 | 19.1 | 19.4 | –119.6 |
0.25 | 16 | 107.5 | 109.0 | 19.4 | 19.6 | –119.0 |
0.5 | 8 | 107.7 | 109.8 | 19.4 | 19.7 | –121.2 |
1 | 4 | 107.6 | 109.6 | 19.4 | 19.7 | –121.4 |
2 | 2 | 107.0 | 109.6 | 19.3 | 19.7 | –121.4 |
4 | 1 | 105.4 | 107.4 | 19.0 | 19.3 | –121.4 |
8 | 0.5 | 101.7 | 104.0 | 18.4 | 18.8 | –121.4 |
16 | 0.25 | 96.7 | 99.1 | 17.6 | 17.9 | –117.0 |
Figure 9-5 and Figure 9-6 show the respective 1kHz, full-scale FFT plots for the wideband and sinc4 filters. Because of the frequency roll-off of the sinc4 filter, SNR performance improves by an average of 2dB compared to the wideband filter. The filters provide identical THD results.
G = 1V/V, fIN = 1kHz |
G = 1V/V, fIN = 1kHz |
Figure 9-7 shows the response of the two-pole antialias filter. The filter provides –38dB antialias rejection at the 12MHz fMOD frequency.