SBASB74 October   2024 ADS127L21B

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements (1.65V ≤ IOVDD ≤ 2V)
    7. 5.7  Switching Characteristics (1.65V ≤ IOVDD ≤ 2V)
    8. 5.8  Timing Requirements (2V < IOVDD ≤ 5.5V)
    9. 5.9  Switching Characteristics (2V < IOVDD ≤ 5.5V)
    10. 5.10 Timing Diagrams
    11. 5.11 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1  Offset Error Measurement
    2. 6.2  Offset Drift Measurement
    3. 6.3  Gain Error Measurement
    4. 6.4  Gain Drift Measurement
    5. 6.5  NMRR Measurement
    6. 6.6  CMRR Measurement
    7. 6.7  PSRR Measurement
    8. 6.8  SNR Measurement
    9. 6.9  INL Error Measurement
    10. 6.10 THD Measurement
    11. 6.11 IMD Measurement
    12. 6.12 SFDR Measurement
    13. 6.13 Noise Performance
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input (AINP, AINN)
        1. 7.3.1.1 Input Range
      2. 7.3.2 Reference Voltage (REFP, REFN)
        1. 7.3.2.1 Reference Voltage Range
      3. 7.3.3 Clock Operation
        1. 7.3.3.1 Internal Oscillator
        2. 7.3.3.2 External Clock
      4. 7.3.4 Modulator
      5. 7.3.5 Digital Filter
        1. 7.3.5.1 Wideband Filter
          1. 7.3.5.1.1 Wideband Filter Options
          2. 7.3.5.1.2 Sinc5 Filter Stage
          3. 7.3.5.1.3 FIR1 Filter Stage
          4. 7.3.5.1.4 FIR2 Filter Stage
          5. 7.3.5.1.5 FIR3 Filter Stage
          6. 7.3.5.1.6 FIR3 Default Coefficients
          7. 7.3.5.1.7 IIR Filter Stage
            1. 7.3.5.1.7.1 IIR Filter Stability
        2. 7.3.5.2 Low-Latency Filter (Sinc)
          1. 7.3.5.2.1 Sinc3 and Sinc4 Filters
          2. 7.3.5.2.2 Sinc3 + Sinc1 and Sinc4 + Sinc1 Cascade Filter
      6. 7.3.6 Power Supplies
        1. 7.3.6.1 AVDD1 and AVSS
        2. 7.3.6.2 AVDD2
        3. 7.3.6.3 IOVDD
        4. 7.3.6.4 Power-On Reset (POR)
        5. 7.3.6.5 CAPA and CAPD
      7. 7.3.7 VCM Output Voltage
    4. 7.4 Device Functional Modes
      1. 7.4.1 Speed Modes
      2. 7.4.2 Idle Mode
      3. 7.4.3 Standby Mode
      4. 7.4.4 Power-Down Mode
      5. 7.4.5 Reset
        1. 7.4.5.1 RESET Pin
        2. 7.4.5.2 Reset by SPI Register Write
        3. 7.4.5.3 Reset by SPI Input Pattern
      6. 7.4.6 Synchronization
        1. 7.4.6.1 Synchronized Control Mode
        2. 7.4.6.2 Start/Stop Control Mode
        3. 7.4.6.3 One-Shot Control Mode
      7. 7.4.7 Conversion-Start Delay Time
      8. 7.4.8 Calibration
        1. 7.4.8.1 OFFSET2, OFFSET1, OFFSET0 Calibration Registers (Addresses 0Ch, 0Dh, 0Eh)
        2. 7.4.8.2 GAIN2, GAIN1, GAIN0 Calibration Registers (Addresses 0Fh, 10h, 11h)
        3. 7.4.8.3 Calibration Procedure
    5. 7.5 Programming
      1. 7.5.1 Serial Interface (SPI)
        1. 7.5.1.1  Chip Select (CS)
        2. 7.5.1.2  Serial Clock (SCLK)
        3. 7.5.1.3  Serial Data Input (SDI)
        4. 7.5.1.4  Serial Data Output/Data Ready (SDO/DRDY)
        5. 7.5.1.5  SPI Frame
        6. 7.5.1.6  Full-Duplex Operation
        7. 7.5.1.7  Device Commands
          1. 7.5.1.7.1 No-Operation
          2. 7.5.1.7.2 Read Register Command
          3. 7.5.1.7.3 Write Register Command
        8. 7.5.1.8  Read Conversion Data
          1. 7.5.1.8.1 Conversion Data
          2. 7.5.1.8.2 Data Ready
            1. 7.5.1.8.2.1 DRDY
            2. 7.5.1.8.2.2 SDO/DRDY
            3. 7.5.1.8.2.3 DRDY Bit
            4. 7.5.1.8.2.4 Clock Counting
          3. 7.5.1.8.3 STATUS Byte
        9. 7.5.1.9  Daisy-Chain Operation
        10. 7.5.1.10 3-Wire SPI Mode
          1. 7.5.1.10.1 3-Wire SPI Mode Frame Reset
        11. 7.5.1.11 SPI CRC
      2. 7.5.2 Register Memory CRC
        1. 7.5.2.1 Main Program Memory CRC
        2. 7.5.2.2 FIR Filter Coefficient CRC
        3. 7.5.2.3 IIR Filter Coefficient CRC
  9. Register Map
  10. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 SPI Operation
      2. 9.1.2 Input Driver
      3. 9.1.3 Antialias Filter
      4. 9.1.4 Reference Voltage
      5. 9.1.5 Simultaneous-Sampling Systems
    2. 9.2 Typical Applications
      1. 9.2.1 A-Weighting Filter Design
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 PGA855 Programmable Gain Amplifier
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
      3. 9.2.3 THS4551 Antialias Filter Design
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
        3. 9.2.3.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

SPI CRC

The SPI cyclic redundancy check (CRC) is an SPI check code used to detect transmission errors to and from the host controller. An input CRC byte is transmitted with the input data on SDI by the host and a CRC byte is transmitted with the output data on SDO/DRDY by the ADC. The SPI CRC error check is enabled by the SPI_CRC bit of the CONFIG3 register.

The CRC code is calculated by the host on the two command bytes. Any input bytes padded to the start of the frame are not included in the CRC calculation. The ADC checks the input command CRC code against an internal code calculated over the two input command bytes. If the CRC codes do not match, the command is not executed and the SPI_ERR bit is set in the STATUS byte. Register write operations are blocked except to the STATUS register to allow clearing the SPI CRC error by writing 1b to the SPI_ERR bit. Register read operations are not blocked unless an SPI_CRC error is detected in the SPI frame of a register read command.

The number of bytes used to calculate the output CRC code depends on the amount of data bytes transmitted in the frame. All data bytes that precede the output CRC code are used in the CRC calculation. Table 7-18 shows the number of bytes used for the output CRC calculation.

Table 7-18 Byte Count of Output CRC Code
BYTE COUNTBYTE FIELD DESCRIPTION
216 bits of conversion data
2One byte of register data + 00h pad byte
316 bits of conversion data + STATUS byte
324 bits of conversion data
3One byte of register data + two 00h pad bytes
424 bits of conversion data + STATUS byte
4One byte of register data + three 00h pad bytes

The CRC value is the 8-bit or 16-bit remainder of a bitwise exclusive-OR (XOR) operation of the variable length argument with the CRC polynomial. The ADS127L21B uses 8-bit and 16-bit CRC lengths depending on the CRC function. An 8-bit CRC is used for SPI, main program memory, and IIR filter coefficients. The 8-bit CRC is based on the CRC-8-ATM (HEC) polynomial: X8 + X2 + X1 + 1. The nine coefficients of the polynomial are: 1 00000111.

A 16-bit CRC is used exclusively for the 128 FIR filter coefficients. The 16-bit CRC is based on the CRC-16-IBM polynomial: X16 + X15 + X2 + 1. The 17 coefficients are 1 10000000 00000101.

The following procedure computes the CRC value:

  1. Left shift the initial data value by eight bits (16 bits for the 16-bit CRC) by appending 0s in the LSB, creating a new data value.
  2. Perform an initial XOR to the MSB of the new data value from step 1 with FFh (FFFFh for the 16-bit CRC).
  3. Align the MSB of the CRC polynomial to the left-most, logic 1 of the data.
  4. The bits of the data value that are not in alignment with the CRC polynomial drop down and append to the right of the new XOR result. XOR the data value with the aligned CRC polynomial. The XOR operation creates a new, shorter-length value.
  5. If the XOR result is less than or equal to the 8-bit or 16-bit CRC length, the procedure ends, yielding an 8-bit or 16-bit CRC code result. Otherwise, continue with the XOR operation at step 3 using the current XOR result. The number of loop iterations depend on the value of the initial data.