SBASB74 October 2024 ADS127L21B
PRODUCTION DATA
Conversion data are coded in two's-complement format, MSB first (sign bit), with resolution programmable to 24 bits or 16 bits. The 24-bit or 16-bit resolution is programmed by the DATA bit of the CONFIG1 register. The SNR of 16-bit data is limited to 98.1dB as a result of 16-bit quantization noise. Table 7-17 shows the output code for standard and extended input ranges for 24-bit resolution mode. The conversion data clips to positive and negative full-scale code values when the input signal exceeds the respective positive and negative full-scale values.
DIFFERENTIAL INPUT VOLTAGE (V)(1) | 24-BIT OUTPUT DATA(2) | |
---|---|---|
STANDARD RANGE | EXTENDED RANGE | |
1.25 · k · VREF · (223 – 1) / 223 | 7FFFFFh | 7FFFFFh |
k · VREF · (223 – 1) / 223 | 7FFFFFh | 666666h |
k · VREF / 223 | 000001h | 000001h |
0 | 000000h | 000000h |
–k · VREF / 223 | FFFFFFh | FFFFFFh |
–k · VREF | 800000h | 99999Ah |
–1.25 · k · VREF | 800000h | 800000h |