SBAT022 May 2024 INA500
Many designers often build discrete difference amplifiers using an op amp and discrete components to fit a design budget. These discrete designs tend to have more error and take more printed circuit board (PCB) space than the integrated counterparts. However, integrated difference amplifiers possibly do not meet the budgetary requirements of extremely cost-optimized products, nor does every design need the precision and accuracy that comes with the vast majority of integrated difference amplifiers. INA500x re-defines the difference amplifier landscape by offering an integrated design within the price range of a discrete design as shown in Table 1. The gain used in Table 1 is 0.5. The INA500x is able to achieve a lower gain error and higher common-mode rejection ratio (CMRR) than the discrete design through the use of precision matched integrated resistors.
Key Specifications | Discrete | INA500 | Existing Diff Amps |
---|---|---|---|
Gain error (max) | 1.02 % | 0.05 % | < 0.05 % |
Gain error drift (max) | ±200ppm/°C | ±1ppm/°C | ±0.5ppm/°C |
CMRR (min) | 32dB | 77dB | > 80dB |
Offset (max) | 6mV | 2.7mV | < 250uV |
Web price(1) | $ 0.12(2) | $ 0.14 | > $ 0.88 |
In addition to the performance benefits, the INA500x also extends TI’s difference amplifier package lineup with new smaller packages, such as the X2SON (DTQ), that help reduce the amount of PCB space compared to discrete designs by up to 67%, as shown in Figure 2. This makes the INA500x the industries smallest difference amplifier, even compared to other integrated designs. The discrete design uses a typical layout with a resistor network and decoupling capacitors. All resistors and capacitors are 0402 package sized.
Figure 2 shows the PCB layout comparison of a discrete design using SOT-23-70 (left) vs INA500x in the SOT-23-SC70 (middle) vs INA500x in the X2SON (right).
Learn more about how INA500x can help reduce space and improve performance while simplifying the BOM, and start your evaluation with the following content:
Generic Part Number | Orderable Part Number | Gain Option | Package |
---|---|---|---|
INA500 | INA500AIDBVR | 1 | 2.9 x 2.8mm (DBV) |
INA500AIDCKR | 1 | 2.1 x 1.25mm (DCK) | |
INA500AIDTQR | 1 | 1.0 × 0.8mm (DTQ) | |
INA500BIDBVR | 0.5 | 2.9 x 2.8mm (DBV) | |
INA500BIDCKR | 0.5 | 2.1 x 1.25mm (DCK) | |
INA500BIDTQR | 0.5 | 1.0 × 0.8mm (DTQ) | |
INA500CIDBVR | 0.25 | 2.9 x 2.8mm (DBV) | |
INA500CIDCKR | 0.25 | 2.1 x 1.25mm (DCK) | |
INA500CIDTQR | 0.25 | 1.0 × 0.8mm (DTQ) |
For additional assistance, ask questions to TI engineers on the TI E2E™ Amplifiers Support Forum.