SBAU126E may 2007 – june 2023 ADS1158 , ADS1258
The ADS1258EVM is a platform for evaluating the performance of the ADS1258, a 24-bit, 125-kSPS, 16-channel (multiplexed), ΔΣ ADC. The evaluation kit includes the ADS1258EVM and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over USB for data capture and analysis. The ADS1258EVM includes the ADS1258 ADC as well as the high-performance peripheral analog circuits necessary to extract the best performance from the ADC. The PHI board primarily serves three functions: