SBAU171D May 2010 – January 2016 ADS1198 , ADS1298
The ADS1298 digital signals (including SPI interface signals, some GPIO signals, and some of the control signals) are available at connector J3. These signals are used to interface to the MMB0 board DSP. The pinout for this connector is given in Table 12.
Signal | J3 Pin Number | Signal | |
---|---|---|---|
START/CS | 1 | 2 | CLKSEL |
CLK | 3 | 4 | GND |
NC | 5 | 6 | GPIO1 |
CS | 7 | 8 | RESETB |
NC | 9 | 10 | GND |
DIN | 11 | 12 | GPIO2 |
DOUT | 13 | 14 | NC/START |
DRDYB | 15 | 16 | NC |
NC | 17 | 18 | GND |
NC | 19 | 20 | NC |