1.6 Minimum System Requirements for ADS1x98ECG-FE Evaluation Software
The minimum system requirements for using the ADS1x98ECG-FE software application are:
- Pentium III®/Celeron® processor, 866MHz or equivalent
- Minimum 256MB of RAM (512MB or greater recommended)
- USB 1.1-compatible input
- Hard disk drive with at least 200MB free space
- Microsoft®Windows® XP operating system with SP2 or Windows 7 operating systems (Windows Vista not tested)
- Mouse or other pointing device
- 1280 x 960 minimum display resolution