This user's guide describes the characteristics, operation, and use of the ADS8332 evaluation module (EVM) performance demonstration kit (PDK). The ADS8332 is a low-power, 16-bit, 500k samples per-second (SPS) successive approximation (SAR) analog-to-digital converter (ADC) with an 8-to-1 multiplexer (mux) input. Each input channel on the device supports unipolar input ranges of 0 V to 4.096 V with single-supply operation. The EVM-PDK eases the evaluation of ADS8332 device with hardware, software, and computer connectivity through the universal serial bus (USB) interface. This user's guide includes complete circuit descriptions, schematic diagrams, and a bill of materials.
Samtec™ is a trademark of Samtec, Inc.
LabVIEW™ is a trademark of National Instruments.
Windows 7® and Windows 8® are registered trademarks of Microsoft Corporation.
All trademarks are the property of their respective owners.
The ADS8332EVMV2-PDK is a platform for evaluating the performance of the ADS8332 SAR ADC, which is an 8-channel, 16-bit, 4.096-V, multiplexed input ADC device. The evaluation kit includes the ADS8332EVMV2 board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over USB for data capture and analysis.
The ADS8332EVMV2 board includes the ADS8332 SAR ADC, all the peripheral analog circuits, and components required to extract optimum performance from the ADC.
The PHI board primarily serves three functions:
Along with the ADS8332EVMV2 and PHI controller board, this evaluation kit includes an A-to-micro-B USB cable to connect to a computer.
The following related documents are available through the Texas Instruments web site at www.ti.com.
The ADS8332EVMV2-PDK includes the following features: