SBAU251B July 2017 – February 2023 ADS8331 , ADS8332
As noted in Section 1, the EVM interfaces with the PHI that, in turn, communicates with the computer over USB. There are two devices on the EVM with which the PHI communicates: the ADS8332 ADC (over serial interface) and the EEPROM (over I2C). The EEPROM comes preprogrammed with the information required to configure and initialize the ADS8332EVMV2-PDK platform. After the hardware is initialized, the EEPROM is no longer used.