SBAU251B July   2017  – February 2023 ADS8331 , ADS8332

 

  1.   ADS8332EVMV2-PDK User's Guide
  2.   Trademarks
  3. 1Overview
    1. 1.1 ADS8332EVMV2-PDK Features
    2. 1.2 ADS8332EVMV2 Features
  4. 2EVM Analog Interface
    1. 2.1 ADS8332EVMV2 Onboard Reference
  5. 3Digital Interfaces
    1. 3.1 ADS8332 Digital Interface
  6. 4Power Supplies
  7. 5ADS8332EVMV2-PDK Initial Setup
    1. 5.1 Default Jumper Settings
    2. 5.2 EVM Graphical User Interface (GUI) Software Installation
  8. 6ADS8332EVMV2-PDK Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Time Domain Display Tool
    3. 6.3 Spectral Analysis Tool
    4. 6.4 Histogram Tool
    5. 6.5 Linearity Analysis Tool
    6. 6.6 Input Amplifier Configurations
  9. 7Bill of Materials, PCB Layout, and Schematics
    1. 7.1 Bill of Materials
    2. 7.2 PCB Layout
    3. 7.3 Schematics
  10. 8Revision History

ADS8332EVMV2-PDK Features

The ADS8332EVMV2-PDK includes the following features:

  • Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS8332 ADC
  • USB powered—no external power supply is required
  • The PHI controller that provides a convenient communication interface to the ADS8332 ADC over USB 2.0 (or higher) for power delivery as well as digital input and output
  • Easy-to-use evaluation software for Windows 7® and Windows 8®, 64-bit operating systems
  • The software suite includes graphical tools for data capture, histogram analysis, spectral analysis, and linearity analysis. This suite also has a provision for exporting data to a text file for post-processing.