SBAU251B July 2017 – February 2023 ADS8331 , ADS8332
The ADS8332EVMV2-PDK is a platform for evaluating the performance of the ADS8332 SAR ADC, which is an 8-channel, 16-bit, 4.096-V, multiplexed input ADC device. The evaluation kit includes the ADS8332EVMV2 board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over USB for data capture and analysis.
The ADS8332EVMV2 board includes the ADS8332 SAR ADC, all the peripheral analog circuits, and components required to extract optimum performance from the ADC.
The PHI board primarily serves three functions:
Along with the ADS8332EVMV2 and PHI controller board, this evaluation kit includes an A-to-micro-B USB cable to connect to a computer.
The following related documents are available through the Texas Instruments web site at www.ti.com.