SBAU269C October   2016  – August 2021 ADS8900B

 

  1.   Trademarks
  2. 1EVM Overview
    1. 1.1 ADS8900EVM-PDK Kit Features
    2. 1.2 ADS8900EVM Features
  3. 2Analog Interface
    1. 2.1 ADS8900B Connections and Decoupling
    2. 2.2 ADC Amplifier Input Drive
    3. 2.3 Voltage Reference and VCM Scaling
  4. 3Digital Interface
    1. 3.1 multiSPI™ for ADC Digital I/O
    2. 3.2 I2C Bus for Onboard EEPROM
  5. 4Power Supplies
    1. 4.1 Positive Supply and Test Points
    2. 4.2 Negative Supply
  6. 5ADS8900EVM-PDK Initial Setup
    1. 5.1 Software Installation
    2. 5.2 Default Jumper Settings for Differential Inputs
    3. 5.3 Default Jumpers for Bipolar, Single-Ended Inputs
    4. 5.4 Default Jumpers for Unipolar, Single-Ended Inputs
    5. 5.5 External Source Requirements for ADS8900 Evaluation
  7. 6ADS8900EVM-PDK Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Register Map Configuration Tool
    3. 6.3 Time Domain Display Tool
    4. 6.4 Spectral Analysis Tool
    5. 6.5 Histogram Tool
    6. 6.6 Linearity Analysis Tool
    7. 6.7 ADS8900BEVM Support for ADS8910B and ADS8920B Devices
  8. 7Bill of Materials, PCB Layout, and Schematics
    1. 7.1 Bill of Materials (BOM)
    2. 7.2 PCB Layout
    3. 7.3 Schematics
  9. 8Revision History

Time Domain Display Tool

The time domain display tool allows visualization of the ADC response to a given input signal. This tool is useful for both studying the behavior and debugging any gross problems with the ADC or drive circuits.

The user can trigger a capture of the data of the selected number of samples from the ADS8900B, as per the current interface mode settings using the Capture button, as indicated in Figure 6-5. The sample indices are on the x-axis and there are two y-axes showing the corresponding output codes as well as the equivalent analog voltages based on the specified reference voltage. Switching pages to any of the analysis tools described in the subsequent sections triggers calculations to be performed on the same set of data.

GUID-20210520-CA0I-X6V1-JWXN-KM6ZTLM7K6VP-low.gifFigure 6-5 Time Domain Display Tool Options