SBAU269C October   2016  – August 2021 ADS8900B

 

  1.   Trademarks
  2. 1EVM Overview
    1. 1.1 ADS8900EVM-PDK Kit Features
    2. 1.2 ADS8900EVM Features
  3. 2Analog Interface
    1. 2.1 ADS8900B Connections and Decoupling
    2. 2.2 ADC Amplifier Input Drive
    3. 2.3 Voltage Reference and VCM Scaling
  4. 3Digital Interface
    1. 3.1 multiSPI™ for ADC Digital I/O
    2. 3.2 I2C Bus for Onboard EEPROM
  5. 4Power Supplies
    1. 4.1 Positive Supply and Test Points
    2. 4.2 Negative Supply
  6. 5ADS8900EVM-PDK Initial Setup
    1. 5.1 Software Installation
    2. 5.2 Default Jumper Settings for Differential Inputs
    3. 5.3 Default Jumpers for Bipolar, Single-Ended Inputs
    4. 5.4 Default Jumpers for Unipolar, Single-Ended Inputs
    5. 5.5 External Source Requirements for ADS8900 Evaluation
  7. 6ADS8900EVM-PDK Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Register Map Configuration Tool
    3. 6.3 Time Domain Display Tool
    4. 6.4 Spectral Analysis Tool
    5. 6.5 Histogram Tool
    6. 6.6 Linearity Analysis Tool
    7. 6.7 ADS8900BEVM Support for ADS8910B and ADS8920B Devices
  8. 7Bill of Materials, PCB Layout, and Schematics
    1. 7.1 Bill of Materials (BOM)
    2. 7.2 PCB Layout
    3. 7.3 Schematics
  9. 8Revision History

ADS8900EVM-PDK Kit Features

The ADS8900BEVM-PDK includes the following features:

  • Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS8900B ADC. The ability to emulate the ADS8910B and ADS8920B ADCs is also available. This feature allows for diagnostic testing and accurate performance evaluation of these two devices using the ADS8900B.
  • USB powered: no external power supply is required.
  • The PHI controller that provides a convenient communication interface to the ADS8900B ADC over a USB 2.0 (or higher) for power delivery as well as digital input and output.
  • Easy-to-use evaluation software for Microsoft®Windows® 7, Windows® 8, and Windows® 10 operating systems.
  • The software suite includes graphical tools for data capture, histogram analysis, spectral analysis, and linearity analysis. This suite also has a provision for exporting data to a text file for post-processing.