SBAU269C October 2016 – August 2021 ADS8900B
The ADS8900BEVM-PDK supports all interface modes, as detailed in the ADS8900B data sheet. In addition to the standard SPI modes (with single-, dual- and quad-SDO lanes), the multiSPI modes support single- and dual-data output rates and the four possible clock source settings as well. The PHI is capable of operating at a 1.8-V logic level and is directly connected to the digital I/O lines of the ADC.