SBAU269C October 2016 – August 2021 ADS8900B
Table 7-1 lists the ADS8900EVM BOM.
Designator | Qty | Value | Description | Part Number | Manufacturer |
---|---|---|---|---|---|
C1, C9, C14 | 3 | 1000pF | CAP, CERM, 1000 pF, 25 V,+/- 1%, C0G/NP0, 0603 | C0603C102F3GACTU | Kemet |
C2, C5, C7, C17, C18, C20, C21, C27 | 8 | 1uF | CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E1X7R1C105K080AC | TDK |
C3, C11, C19, C23, C25, C38, C39 | 7 | 0.1uF | CAP, CERM, 0.1 µF, 25 V, +/- 10%, X7R, 0603 | C0603X104K3RACTU | Kemet |
C6 | 1 | 0.01uF | CAP, CERM, 0.01 µF, 25 V,+/- 1%, C0G/NP0, 0603 | C0603C103F3GACTU | Kemet |
C8 | 1 | 0.01uF | CAP, CERM, 0.01 µF, 50 V,+/- 1%, C0G/NP0, 0805 | GRM2195C1H103FA01D | MuRata |
C12 | 1 | 22uF | CAP, CERM, 22 µF, 10 V, +/- 20%, X7S, 0805 | C2012X7S1A226M125AC | TDK |
C13, C15, C16, C22, C24 | 5 | 10uF | CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805 | GCM21BR71A106KE22L | MuRata |
C26, C28 | 2 | 47uF | CAP, CERM, 47 uF, 25 V, +/- 20%, X5R, 1206_190 | C3216X5R1E476M160AC |
TDK |
D1 | 1 | Green | LED, Green, SMD | APT2012LZGCK | Kingbright |
H1– H4 | 4 | MACHINE SCREW PAN PHILLIPS 4-40 | PMSSS 440 0025 PH | B&F Fastener Supply | |
H5 | 1 | CABLE USB A MALE-B MICRO MALE 1M (Kit Item - Include with assembled board) | 102-1092-BL-00100 | CNC Tech | |
H6– H9 | 4 | 3/16 Hex Female Standoff | 1891 | Keystone | |
H10, H11 | 2 | Machine Screw Pan PHILLIPS M3 | RM3X4MM 2701 | APM HEXSEAL | |
H12, H13 | 2 | ROUND STANDOFF M3 STEEL 5MM | 9774050360R | Wurth Elektronik | |
H14 | 1 | PHI-EVM Controller Kitting Item Edge #6591636 (Kit Item - Include with assembled board) | PA007 | Used in BOM report | |
J1 | 1 | Header(Shrouded), 19.7mil, 30x2, Gold, SMT | QTH-030-01-L-D-A | Samtec | |
J2, J3 | 2 | Connector, End launch SMA, 50 ohm, SMT | 142-0701-801 | Cinch Connectivity | |
J4 | 1 | Header, 100mil, 8x2, Gold, TH | TSW-108-07-G-D | Samtec | |
JP1– JP4 | 4 | Header, 100mil, 3x1, Gold, SMT | TSM-103-01-L-SV | Samtec | |
JP5 | 1 | Header, 2.54 mm, 2x1, Gold, R/A, SMT | 878980204 | Molex | |
R1, R49, R50 | 3 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | RC0603FR-0710KL | Yageo |
R2, R4–R7, R9, R11, R12, R14, R18–R21, R23, R24, R26, R28, R38, R42, R46–R48 | 22 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3GEY0R00V | Panasonic |
R3, R10, R22, R25 | 4 | 1.00k | RES, 1.00 k, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERA3AEB102V | Panasonic |
R8, R13, R15, R17 | 4 | 4.99 | RES, 4.99, 1%, 0.1 W, 0603 | RC0603FR-074R99L | Yageo |
R16 | 1 | 1.00 | RES, 1.00, 1%, 0.1 W, 0603 | RC0603FR-071RL | Yageo |
R27, R33 | 2 | 100 | RES, 100, 1%, 0.1 W, 0603 | RC0603FR-07100RL | Yageo |
R29, R34 | 2 | 0 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
R30, R35, R37 | 3 | 20.0k | RES, 20.0 k, 0.1%, 0.1 W, 0603 | RG1608P-203-B-T5 | Susumu Co Ltd |
R31 | 1 | 215k | RES, 215 k, 1%, 0.1 W, 0603 | RC0603FR-07215KL | Yageo |
R32 | 1 | 499 | RES, 499, 0.1%, 0.1 W, 0603 | RG1608P-4990-B-T5 | Susumu Co Ltd |
R36 | 1 | 0.22 | RES, 0.22, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3RQFR22V | Panasonic |
R39 | 1 | 0.1 | RES, 0.1, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3RSFR10V | Panasonic |
SH-J1, SH-J2 | 2 | 1x2 | Shunt, 100mil, Flash Gold, Black | SPC02SYAN | Sullins Connector Solutions |
TP11–TP13, TP15 | 4 | Test Point, Compact, SMT | 5016 | Keystone | |
TP14, TP16 | 2 | Test Point, Miniature, SMT | 5015 | Keystone | |
U1 | 1 | 20-Bit, 1-MSPS, SAR ADC with Internal Reference Buffer, Internal LDO & multiSPI(TM) Digital Interface, RGE0024H (VQFN-24) | ADS8900BRGER | Texas Instruments | |
U2 | 1 | Low Noise, Precision, 150MHz, Fully Differential Amplifier, DGK0008A (VSSOP-8) | THS4551IDGKR | Texas Instruments | |
U3 | 1 | 3 µVpp/V Noise, 3 ppm/°C Drift Precision Series Voltage Reference, DGK0008A (VSSOP-8) | REF5050AIDGKT | Texas Instruments | |
U4 | 1 | Precision, Low Noise, Low Iq Operational Amplifier, 2.2 to 5.5 V, -40 to 125 degC, 5-pin SOT23 (DBV5), Green (RoHS & no Sb/Br) | OPA376AIDBVT | Texas Instruments | |
U5 | 1 | 36V, 1A, 4.17μVRMS, RF Low-Dropout (LDO) Voltage Regulator, RGW0020A (VQFN-20) | TPS7A4700RGWR | Texas Instruments | |
U7 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | BR24G32FVT-3AGE2 | Rohm | |
C4, C10 | 0 | 1000pF | CAP, CERM, 1000 pF, 25 V,+/- 1%, C0G/NP0, 0603 | C0603C102F3GACTU | Kemet |
C29 | 0 | 0.22uF | CAP, CERM, 0.22 uF, 25 V, +/- 5%, X7R, 0603 | C0603C224J3RAC7867 | Kemet |
C30 | 0 | 4.7uF | CAP, CERM, 4.7 uF, 16 V, +/- 10%, X5R, 0805 | EMK212BJ475KG-T | Taiyo Yuden |
C31, C35 | 0 | 22uF | CAP, CERM, 22 uF, 10 V, +/- 20%, X7S, 0805 | C2012X7S1A226M125AC | TDK |
C32 | 0 | 0.47uF | CAP, CERM, 0.47 uF, 35 V, +/- 10%, X5R, 0805 | GMK212BJ474KG-T | Taiyo Yuden |
C33, C34, C37 | 0 | 10uF | CAP, CERM, 10 uF, 10 V, +/- 10%, X7T, 0603 | ZRB18AD71A106KE01L | MuRata |
C36 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 | C0603X104K3RACTU | Kemet |
FID1–FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | |
R40 | 0 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | RC0603FR-0710KL | Yageo |
R41 | 0 | 4.7 | RES, 4.7, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERJ-6GEYJ4R7V | Panasonic |
R43, R44 | 0 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3GEY0R00V | Panasonic |
R45 | 0 | 0.22 | RES, 0.22, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3RQFR22V | Panasonic |
TP1, TP5, TP9, TP10 | 0 | Test Point, Miniature, Yellow, TH | 5004 | Keystone | |
TP3 | 0 | Test Point, Miniature, Red, TH | 5000 | Keystone | |
TP8 | 0 | Test Point, Miniature, Black, TH | 5001 | Keystone | |
U6 | 0 | Low Noise Negative Bias Generator, 8-pin Mini SOIC, Pb-Free | LM7705MM/NOPB | Texas Instruments |