SBAU294A July 2020 – January 2023 ADC3541 , ADC3542 , ADC3543 , ADC3544
Connect a signal generator to the clock input at J2. Set the frequency to 10 MHz, and amplitude to +10 dBm. By default, the clock signal is converted from single-ended to differential by transformer T1.
Connect a signal generator to the analog input at J11. A 2.2-MHz sine wave input at +15 dBm is used in this example. Use a bandpass filter for best results. By default, back-to-back baluns are used to convert the single-ended input to differential.