SBAU294A July 2020 – January 2023 ADC3541 , ADC3542 , ADC3543 , ADC3544
The ADC354x registers can also be read or written directly. All values are in hexadecimal.
Reading the contents of a register can be performed by entering the register address in the Address field, and clicking the Read Register button. The register value will then be displayed in the Log field.
Writing to a register can be performed by entering the register address, in the Address field, and the desired register value in the Write Data field. The write data will then be displayed in the Log field.