This user's guide describes the characteristics, operation, and use of the ADS9224R evaluation module (EVM) performance demonstration kit (PDK). The EVM-PDK eases the evaluation of the ADS9224R device with hardware, software, and computer connectivity through a universal serial bus (USB) interface. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the ADS9224REVM-PDK. This user's guide includes complete circuit descriptions, schematic diagrams, and a bill of materials.
The following related documents are available through the Texas Instruments web site at www.ti.com.
Device | Literature Number |
---|---|
ADS9224R | SBAS876 |
THS4551 | SBOS778 |
REF5025 | SBOS410 |
TPS7A4700 | SBVS204 |
multiSPI is a trademark of Texas Instruments.
LabVIEW™ is a trademark of National Instruments.
multiSPI® is a registered trademark of Texas Instruments.
Windows® is a registered trademark of Microsoft Corporation.
All trademarks are the property of their respective owners.
The ADS9224REVM-PDK is an evaluation platform for the ADS9224R, a dual, simultaneous-sampling, 16-bit, 3-MSPS, fully-differential input successive approximation register (SAR) analog-to-digital converter (ADC). The ADS9224R features an enhanced serial multiSPI® digital interface. The evaluation kit includes the ADS9224REVM board and the Precision Host Interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC using a USB interface for data capture and analysis.
The ADS9224REVM board includes the ADS9224R SAR ADC, all the peripheral analog circuits, and components required to extract optimum performance from the ADC.
The PHI board primarily serves three functions:
Along with the ADS9224REVM and PHI controller board, this evaluation kit includes an A-to-micro-B USB cable to connect to a computer.
The ADS9224REVM-PDK includes the following features: