SBAU321B November 2018 – June 2021 ADS7142 , ADS7142-Q1
For applications where the input signal requires additional conditioning before being interfaced to the ADC, the BOOSTXL-ADS7142-Q1 has an optional signal conditioning path that can be populated between the input signal and the ADS7142-Q1. The board has a provision to introduce a dual-channel operational amplifier (U4) which can be configured in either a non-inverting buffer or inverting gain configuration based on the signal conditioning requirement. By default, this signal conditioning block is not populated on the evaluation board. In order to use this block, populate the operational amplifier U4 and the associated biasing components based on the required op-amp configuration (non-inverting buffer or inverting configuration). See Section 5.3 for more details.