SBAU321B November   2018  – June 2021 ADS7142 , ADS7142-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2BOOSTXL-ADS7142-Q1 EVM Overview
    1. 2.1 Connectors for Single-Ended Analog Input
    2. 2.2 Digital Interface
    3. 2.3 ADS7142-Q1 Digital I/O Interface
    4. 2.4 Power Supplies
  4. 3BOOSTXL-ADS7142-Q1 EVM Initial Setup
    1. 3.1 Running ADS7142-Q1 GUI Online and TI Cloud Agent Application Installation
    2. 3.2 Hardware Setup Instructions
    3. 3.3 ADS7142-Q1 GUI Description
      1. 3.3.1 Description
      2. 3.3.2 REGMAP
      3. 3.3.3 Functional Mode
      4. 3.3.4 General Instructions
  5. 4ADS7142-Q1 GUI Functional Modes
    1. 4.1 Autonomous Mode
      1. 4.1.1 Start Burst Mode
      2. 4.1.2 Stop Burst Mode
      3. 4.1.3 Pre Alert Mode
      4. 4.1.4 Post Alert Mode
    2. 4.2 High Precision Mode
    3. 4.3 Manual Mode
      1. 4.3.1 Default Mode
      2. 4.3.2 Auto Mode
    4. 4.4 Temperature Monitoring Using BOOSTXL-ADS7142-Q1
    5. 4.5 Input Signal Conditioning Block on the BOOSTXL-ADS7142-Q1
  6. 5Bill of Materials, Printed-Circuit Board Layout, and Schematics
    1. 5.1 Bill of Materials
    2. 5.2 PCB Layout
    3. 5.3 Schematics
  7. 6Revision History

ADS7142-Q1 GUI Functional Modes

The ADS7142-Q1 device has the following functional modes:

  • Manual Mode: In this mode, the host provides I2C frames to control conversion and read data after each conversion.
  • Autonomous Mode: The device features an internal data buffer that can store the conversion results of the ADC in Autonomous Mode without the host controlling the conversion.
  • High Precision Mode: In High Precision Mode, the results stored in the internal data buffer are accumulated to increase the precision of the conversion results.

The device powers up in Manual Mode and can be configured into any of the functional modes by writing the configuration registers for the desired mode.