SBAU351 April 2021
Table 7-1 lists the bill of materials for the ADS127L11EVM.
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | DC105 | Any | ||
C1, C4, C7, C9, C13, C16, C21, C22, C27, C33, C37, C41, C46, C55 | 14 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | 0603 | C0603C104J3RACTU | Kemet |
C2, C23, C24, C34, C39, C45 | 6 | 10uF | CAP, CERM, 10 µF, V,+/- 10%, X7R, 0805 | 0805 | GRM21BR71A106KA73L | MuRata |
C3, C49 | 2 | 22uF | CAP, CERM, 22 µF, 25 V,+/- 10%, X7R, 1210 | 1210 | CL32B226KAJNFNE | Samsung Electro-Mechanics |
C5, C25, C31, C40, C44 | 5 | 1uF | CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E1X7R1C105K080AC | TDK |
C6, C8, C10, C11, C12, C15, C42, C43, C50, C51, C53, C54 | 12 | 1uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C0603C105K3RACTU | Kemet |
C14, C17, C48, C52, C56 | 5 | 10uF | CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1206_190 | 1206_190 | C1206C106K3RACTU | Kemet |
C19, C35, C47 | 3 | 0.033uF | CAP, CERM, 0.033 µF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0805 | 0805 | CGA4J2C0G1H333J125AA | TDK |
C26, C32 | 2 | 1000pF | CAP, CERM, 1000 pF, 25 V,+/- 1%, C0G/NP0, 0603 | 0603 | C0603C102F3GACTU | Kemet |
C30, C38, C57 | 3 | 0.01uF | CAP, CERM, 0.01 µF, 25 V,+/- 1%, C0G/NP0, 0603 | 0603 | C0603C103F3GACTU | Kemet |
D1, D2 | 2 | 16V | Diode, Zener, 16 V, 500 mW, SOD-123 | SOD-123 | MMSZ4703T1G | ON Semiconductor |
D3 | 1 | Green | LED, Green, SMD | LED_0805 | APT2012LZGCK | Kingbright |
D4, D5, D6 | 3 | 5.6V | Diode, Zener, 5.6 V, 500 mW, SOD-123 | SOD-123 | MMSZ4690T1G | ON Semiconductor |
D7 | 1 | 3V | Diode, Zener, 3 V, 500 mW, SOD-123 | SOD-123 | MMSZ4683T1G | ON Semiconductor |
H1 | 1 | Cable, USB-A to micro USB-B, 1 m - Kitting item | 102-1092-BL-00100 | CnC Tech | ||
H2, H3 | 2 | Machine Screw Pan PHILLIPS M3 | RM3X4MM 2701 | APM HEXSEAL | ||
H4, H5, H6, H7 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
H8, H9 | 2 | ROUND STANDOFF M3 STEEL 5MM | ROUND STANDOFF M3 STEEL 5MM | 9774050360R | Wurth Elektronik | |
H10 | 1 | PHI-EVM Controller Kitting item Edge# 6591636 | PA007 | Texas Instruments | ||
J1 | 1 | Header(Shrouded), 19.7mil, 30x2, Gold, SMT | Header (Shrouded), 19.7mil, 30x2, SMT | QTH-030-01-L-D-A | Samtec | |
J2 | 1 | Header, 100mil, 9x2, Gold, TH | 9x2 Header | TSW-109-07-G-D | Samtec | |
J3, J6 | 2 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
J4, JP4, JP5, JP6, JP7 | 5 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
J5, J7, J12 | 3 | Terminal Block, 3.5 mm, 3x1, Tin, TH | Terminal Block, 3.5 mm, 3x1, TH | 0393570003 | Molex | |
J8, J14 | 2 | SMA Straight Jack, Gold, 50 Ohm, TH | SMA Straight Jack, TH | 901-144-8RFX | Amphenol RF | |
J10, J11, J13 | 3 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
JP1, JP3 | 2 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
LBL1 | 1 | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | ||
R1, R2, R4, R17, R21, R29, R31, R33, R41, R44, R47, R51, R59, R67, R71, R72, R74, R78, R81, R84, R90, R92, R96 | 23 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
R3, R25, R49, R65, R70, R86 | 6 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
R5 | 1 | 0.047 | RES, 0.047, 1%, 0.1 W, AEC-Q200 Grade 1, 0603 | 0603 | ERJ-L03KF47MV | Panasonic |
R6 | 1 | 120k | RES, 120 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-124-B-T5 | Susumu Co Ltd |
R7, R11, R15, R69 | 4 | 0.1 | RES, 0.1, 1%, 0.1 W, AEC-Q200 Grade 1, 0603 | 0603 | ERJ-L03KF10CV | Panasonic |
R8, R9, R10, R12, R13, R14, R16, R18 | 8 | 10.0 | RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310R0FKEAHP | Vishay-Dale |
R19, R20, R68, R91 | 4 | 100k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale |
R24, R36, R38, R46, R58, R63, R66 | 7 | 1.00k | RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00FKEA | Vishay-Dale |
R26, R27, R53, R54 | 4 | 1.00k | RES, 1.00 k, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERA3AEB102V | Panasonic |
R34, R55, R64 | 3 | 37.4 | RES, 37.4, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0737R4L | Yageo |
R37, R43 | 2 | 10.0 | RES, 10.0, 0.1%, 0.1 W, 0603 | 0603 | TNPW060310R0BEEA | Vishay-Dale |
R39, R40 | 2 | 15.0 | RES, 15.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060315R0FKEA | Vishay-Dale |
R61, R62, R76, R77, R79 | 5 | 1.0 | RES, 1.0, 5%, 0.4 W, AEC-Q200 Grade 0, 0805 | 0805 | ESR10EZPJ1R0 | Rohm |
R80 | 1 | 11.3k | RES, 11.3 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0711K3L | Yageo |
R87, R88 | 2 | 100 | RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100RFKEA | Vishay-Dale |
R94 | 1 | 3.01 | RES, 3.01, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06033R01FKEA | Vishay-Dale |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6 | 6 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
TP17, TP18 | 2 | Terminal, Turret, TH, Double | Keystone1573-2 | 1573-2 | Keystone | |
U1 | 1 | High-Precision Voltage Reference with Integrated High-Bandwidth Buffer, DGK0008A (VSSOP-8) | DGK0008A | REF6225IDGKR | Texas Instruments | |
U2 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | TSSOP-8 | BR24G32FVT-3AGE2 | Rohm | |
U3 | 1 | 24-bit, wide-bandwidth, low-power, delta-sigma analog-to-digital converter, PW0020A (TSSOP-20) | PW0020A | ADS127L11PW | Texas Instruments | |
U4, U6, U7 | 3 | Precision, Rail-to-Rail Input/Output, Low Offset Voltage, Low Input Bias Current Op Amp with E-trim, 4.5 to 36 V, -40 to 125 degC, 5-Pin SOT-23 (DBV), Green (RoHS & no Sb/Br), Tape and Reel | DBV0005A | OPA192IDBVR | ||
U5 | 1 | Low Noise, Precision, 150MHz, Fully Differential Amplifier, DGK0008A (VSSOP-8) | DGK0008A | THS4551IDGKR | Texas Instruments | |
U8 | 1 | 36V, 1A, 4.17μVRMS, RF Low-Dropout (LDO) Voltage Regulator, RGW0020A (VQFN-20) | RGW0020A | TPS7A4700RGWR | Texas Instruments | |
U9 | 1 | Vin -3V to -36V, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout (LDO) Linear Regulator, DRB0008A (VSON-8) | DRB0008A | TPS7A3001DRBR | Texas Instruments | |
Y1 | 1 | Oscillator, 25 MHz, SMD | SMD, 2x2.5mm | SG-210STF 25.0000ML3 | Epson |