SBAU351 April 2021
Figure 4-2 shows how the 5.5-V power from the PHI is regulated to 5 V using a low-noise TPS7A4700 LDO. By default, the shunt on (JP4) 1-2 routes 5.5 V from the PHI to the LDO. The 5-V LDO can also be supplied by external power on J12 by moving the shunt on (JP4) to position 2-3. The 5-V LDO output is used for the AVDD connections and can be reprogrammed to different output voltages using R72, R73, R75, R78, R82, and R83.
There is an additional LDO that generates –2.5 V for AVSS, using the low-noise TPS7A3001 LDO. This LDO is only supplied by external power on J12. By default, AVSS is connected to GND with a shunt on (JP5) 1-2. If AVSS must be set to –2.5 V, then connect an external negative supply to J12 and move the shunt on (JP5) to position 2-3.