SBAU352 June 2020 ADS131B04-Q1
The ADS131B04-Q1EVM board communicates with the PHI through a shrouded, 60-pin connector, J5. There are two round standoffs next to J5 with Phillips-head screws. To connect the PHI to the EVM, remove the screws, attach the PHI to the EVM, and replace the screws into the standoffs. The screws secure the EVM to the PHI and ensures the connection between the boards.
Table 5 lists the different PHI connection and their functions.
PHI Connector Pin Name | PHI Connector Pin | Function |
---|---|---|
EVM_RAW_5V | J5[2] | Power-supply source for the analog section of the EVM |
GND | J5[3] | Ground |
SYNC/RESET | J5[10] | Conversion synchronization or system reset for the ADS131B04-Q1; active low |
DIN | J5[18] | Serial data input for the ADS131B04-Q1 |
CLK | J5[20] | Master clock input for the ADS131B04-Q1 |
CS | J5[22] | Chip select for the ADS131B04-Q1; active low |
SCLK | J5[24] | Serial data clock for the ADS131B04-Q1 |
SCLK | J5[28] | Serial data clock for the ADS131B04-Q1 |
DRDY | J5[30] | Data ready for the ADS131B04-Q1; active low |
DOUT | J5[36] | Serial data output for the ADS131B04-Q1 |
EVM_DVDD | J5[50] | Power-supply source for the digital section of the EVM |
SDA | J5[56] | I2C serial data for the EEPROM used to identify the EVM |
SCL | J5[58] | I2C serial clock for the EEPROM used to identify the EVM |
EVM_ID_PWR | J5[59] | Power-supply source for the EEPROM used to identify the EVM |
GND | J5[60] | Ground |