SBAU352 June 2020 ADS131B04-Q1
On the bottom side of the ADS131B04-Q1EVM board is a set of unpopulated surface-mount connectors (J7 and J8). When populated, these devices can be used to connect to a TI LaunchPad directly as a typical BoosterPack™ plug-in module.
Connectors J7 and J8 are a set of 10x2, 100 mil connectors. As shown in Table 7, the pin numbers for J7 and J8 map to the pin numbers for a standard 40-pin LaunchPad™ connector.
ADS131B04-Q1EVM Connection | ADS131B04-Q1EVM (J7, J8) | LaunchPad Connection |
---|---|---|
+3.3V | J8[1] | Pin 1 |
SCLK | J8[7] | Pin 7 |
DOUT | J7[14] | Pin 14 |
DIN | J7[12] | Pin 15 |
GND | J7[2] | Pin 20 |
+5V | J8[2] | Pin 21 |
GND | J8[4] | Pin 22 |
DRDY | J7[7] | Pin 37 |
CS | J7[5] | Pin 38 |
SYNC/RESET | J7[3] | Pin 39 |
CLK | J7[1] | Pin 40 |