3.2 ADC External Clock (XTAL1/CLKIN and XTAL2) Options
Multiple clocks are created from one
external main clock source in the ADS131A04 to create device configuration
flexibility. The ADC operates from the internal system clock, ICLK, which is
provided in one of three ways.
A crystal oscillator can be
applied between XTAL1/CLKIN and XTAL2, generating a main clock to be divided
down using the CLK_DIV[2:0] bits in the CLK1 register to generate ICLK.
The onboard crystal
oscillator (Y1) provides the nominal 16.384-MHz clock frequency.
This is the default configuration for the EVM.
An external main clock, CLKIN,
can be applied directly to the XTAL1/CLKIN pin to be divided down to generate
ICLK using the CLK_DIV[2:0] bits in the CLK1 register.
In this case, remove R29 and R30 to disconnect the crystal oscillator
and use JP4 to provide an external clock. Pin 1 of JP4 is the CLKIN node
where pin 2 of JP4 is GND.
Be sure to review the valid CLKIN input frequency in the datasheet when
IOVDD is above 2.7 V (16.384-MHz typical) or below 2.7 V (8.192-MHz
typical).
A free-running SCLK can be
internally routed to be set as ICLK. This mode is only available in synchronous
peripheral SPI interface mode. Tie the CLKIN/XTAL1 pin to GND.
To tie the CLKIN/XTAL1
pin to GND, cover JP4 1x2, 100 mil header with a jumper.
Note this interface mode is not compatible with the provided EVM
software.
Figure 3-3 XTAL1/CLKIN and XTAL2 Clock
(Schematic)