SBAU353 October 2021
The ADS131A04EVM supports limited interface modes as detailed in the ADS131A04 data sheet. The ADS131A04 uses an SPI-compatible interface to configure the device and retrieve conversion data. SPI communication on the ADS131A04 is performed in frames. Each SPI communication frame consists of several words. The word size is configurable as either 16 bits, 24 bits (default), or 32 bits by setting the state of M1 pin to Hi-Z, GND, or IOVDD, respectively.
For this EVM not all modes and functions for this SPI communication are supported. Specifically, the EVM GUI software expects SPI words size to be 24 bits. For more information about the SPI communication, see the ADS131A0x 2- or 4-Channel, 24-Bit, 128-kSPS, Simultaneous-Sampling, Delta-Sigma ADC Data Sheet.