SBAU359A May 2019 – June 2021
Table 7-1 lists the BOM for the ADCx120EVM-PDK.
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1, C7, C8 |
3 |
1uF |
CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
CGA3E1X7R1C105K080AC |
TDK |
C2, C3, C4, C5 |
4 |
1µF Film Capacitor 12V 10V Acrylic, Metallized 1206 (3216 Metric) |
1206 |
FCA1206A105M-H3 |
Cornell Dubilier Electronics |
|
C9, C16, C18 |
3 |
10uF |
CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 |
0603 |
C1608X5R1A106M080AC |
TDK |
C10, C11, C15, C17, C19, C20, C21 |
7 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 |
0402 |
885012205037 |
Wurth Elektronik |
C13 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
885012206052 |
Wurth Elektronik |
C14 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X5R, 0402 |
0402 |
EMK105BJ105KVHF |
Taiyo Yuden |
C26 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
EMK107B7105KA-T |
Taiyo Yuden |
D1, D3 |
2 |
Green |
LED, Green, SMD |
LED_0805 |
LTST-C170KGKT |
Lite-On |
D2 |
1 |
Red |
LED, Red, SMD |
1206 |
LTST-C150CKT |
Lite-On |
H1, H3 |
2 |
Small nylon hex nut, 0.10 thick with a 0.250 outside diameter and a 4-40 threading |
Hex Nut,4-40 Thread, 250" Head Dia |
9605 |
Keystone |
|
H2, H4 |
2 |
HEX STANDOFF 4-40 NYLON 3/4" |
HEX STANDOFF 4-40 NYLON 3/4" |
4804 |
Keystone |
|
J1, J2, J3 |
3 |
Terminal Block, 2.54mm, 4x1, Brass, TH |
Terminal Block, 2.54mm, 4-pole, TH |
OSTVN04A150 |
On-Shore Technology |
|
J4, J5, J6, J9, J12, J13, J14, J15, J16, J17, J19 |
11 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|
J7, J8, J11 |
3 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|
J10 |
1 |
Terminal Block, 3.5mm Pitch, 2x1, TH |
7.0x8.2x6.5mm |
ED555/2DS |
On-Shore Technology |
|
J18 |
1 |
Connector, Header, High Speed, 20 pairs, SMT |
QTE-020-01-X-D-A |
QTE-020-01-L-D-A |
Samtec |
|
MK1 |
1 |
77Hz ~ 20kHz Analog Microphone MEMS (Silicon) 1.5V ~ 3.63V Omnidirectional (-37.5dB ±1dB @ 94dB SPL) Solder Pads |
LGA4 |
ICS-40740 |
TDK |
|
MK2 |
1 |
Bottom Port PDM Digital Output Multi-Mode Microphone |
SMT_3MM50_2MM65 |
MMICT5818-00-012 |
TDK |
|
Q1 |
1 |
20V |
MOSFET, 2-CH, N/P-CH, 20 V, 0.18 A, SOT-563 |
SOT-563 |
SI1035X-T1-GE3 |
Vishay-Siliconix |
Q2 |
1 |
50V |
MOSFET, N-CH, 50 V, 0.21 A, SOT-323 |
SOT-323 |
BSS138W |
Fairchild Semiconductor |
R1 |
1 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0603 |
0603 |
CRCW060310K0FKEA |
Vishay-Dale |
R5, R9 |
2 |
33 |
RES, 33, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060333R0JNEA |
Vishay-Dale |
R6, R8 |
2 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
CRCW06030000Z0EA |
Vishay-Dale |
R10, R11 |
2 |
0 |
RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603ZT0R00 |
Stackpole Electronics Inc |
R12 |
1 |
5.1k |
RES, 5.1 k, 5%, 0.063 W, 0402 |
0402 |
CRCW04025K10JNED |
Vishay-Dale |
R13, R16, R17 |
3 |
2.2k |
RES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04022K20JNED |
Vishay-Dale |
R14 |
1 |
10k |
RES, 10 k, 5%, 0.063 W, 0402 |
0402 |
CRCW040210K0JNED |
Vishay-Dale |
R15, R18, R19 |
3 |
442 |
RES, 442, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603442RFKEA |
Vishay-Dale |
SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8, SH9, SH10, SH11, SH12, SH13 |
13 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP10, TP11, TP12 |
10 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone |
|
TP9, TP14 |
2 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|
TP15, TP16, TP17, TP18, TP19, TP20, TP22 |
7 |
Test Point, Miniature, Green, TH |
Green Miniature Testpoint |
5116 |
Keystone |
|
U1 |
1 |
2-Channel, 768-kHz, Burr-Brown Audio ADC |
WQFN20 |
TLV320ADC6120IRTER |
Texas Instruments |
|
U2 |
1 |
Automotive Catalog, Dual, 200mA, Low-IQ Low-Dropout Regulator for Portable Devices, DSE0006A (WSON-6) |
DSE0006A |
TLV7103318QDSERQ1 |
Texas Instruments |
|
U5 |
1 |
EEPROM, 512KBIT, 400KHZ, 8TSSOP |
TSSOP-8 |
24LC512-I/ST |
Microchip |
|
C6 |
0 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
EMK107B7105KA-T |
Taiyo Yuden |
FID1, FID2, FID3, FID4, FID5, FID6 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
R2, R3, R4, R7 |
0 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
CRCW06030000Z0EA |
Vishay-Dale |
TP8, TP13 |
0 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone |