Microsoft and Windows are registered trademarks of Microsoft Corporation.
All trademarks are the property of their respective owners.
The ADC3664EVM is an evaluation board used to evaluate the ADC3664 analog-to-digital converter (ADC) from Texas Instruments. The ADC3664EVM is a dual-channel, 14-bit ADC that can operate up to 125 Mega-samples per second (MSPS). The ADC3664 uses a serial LVDS (SLVDS) interface to output the digital data. The SLVDS interface supports output rates to ~1 Gbps. The ADC3664 can be operated in 'oversampling + decimating' mode using the internal decimation filter in order to improve the dynamic range and relax external anti-aliasing filter.
The ADC3664EVM is equipped with the following features:
Power over mini-USB
By default, the EVM is configured to receive external inputs for the sampling clock and analog input via AC-coupled, transformer (balun) inputs. These transformers perform single-ended to differential conversion, and provide a low noise/distortion passive input.
To exercise the full performance capabilities of this high performance SAR ADC, it is recommended to evaluate the ADC in the default configuration, and then evaluate in other configurations (like utilizing the FDA input), as required.
This hardware setup procedure is written with the intent to use external clocking (sample clock and DCLKIN) and transformer coupled analog inputs. Using onboard FDA driven analog inputs is an option, and instructions are provided toward the end of this document to make the required hardware/software modifications.