SBAU362 March   2021 ADS1015 , ADS1115

 

  1.   Trademarks
  2. 1Introduction
  3. 2Quick Start
    1. 2.1 Step 1 - Hardware Setup
    2. 2.2 Step 2 - USB Connection and GUI Startup
    3. 2.3 Step 3 - Configuration and Data Collection
  4. 3ADS1x15EVM Overview
    1. 3.1 ADS1x15EVM-to-PAMBoard Interface
    2. 3.2 Digital Interface
    3. 3.3 Analog Input Connections
    4. 3.4 Power-Supply Options
  5. 4ADS1x15V2EVM-PDK Setup and Operation
    1. 4.1 EVM Plug-In Instructions
    2. 4.2 ADS1x15EVM GUI and TI Cloud Agent Installation
  6. 5ADS1x15V2EVM-PDK GUI
    1. 5.1 Menu Bar
      1. 5.1.1 File Menu
      2. 5.1.2 Options Menu
      3. 5.1.3 Tools Menu
      4. 5.1.4 Help Menu
    2. 5.2 Navigation Bar
      1. 5.2.1 Home
      2. 5.2.2 Chart
        1. 5.2.2.1 Channel Statistics
          1. 5.2.2.1.1 Time Domain and Histogram Statistics
          2. 5.2.2.1.2 FFT Statistics
        2. 5.2.2.2 Time Domain Plot
        3. 5.2.2.3 Histogram Plot
        4. 5.2.2.4 FFT Plot
        5. 5.2.2.5 Capture Configuration Settings
      3. 5.2.3 Configuration
        1. 5.2.3.1 Register Read and Write Options
          1. 5.2.3.1.1 Read Register Options
          2. 5.2.3.1.2 Write Register Options
    3. 5.3 Connection Status
  7. 6Bill of Materials, Printed Circuit Board Layout, and Schematics
    1. 6.1 Bill of Materials
    2. 6.2 Printed Circuit Board Layout
    3. 6.3 Schematics

ADS1x15EVM-to-PAMBoard Interface

The ADS1x15EVM supports the digital I2C and functional modes as detailed in the ADS1115 data sheet (or the ADS1015 data sheet). The PAMBoard operates at a 3.3-V logic level and the digital I/O lines of the ADC are level shifted to match the operating voltage of the ADS1x15.

Digital interface connections to the PAMBoard include power, I2C, and a GPIO connection used for triggering an alert at the end of conversion if enabled. The digital connections are highlighted in the silkscreen, as shown in Figure 3-1. Details regarding the connections are shown in Table 3-1.

GUID-20210119-CA0I-TX7C-WCLS-MFXF54JKSVBZ-low.gif Figure 3-1 ADS1x15EVM-to-PAMBoard Connections
Table 3-1 ADS1x1EVM Header Pinout and Description
Description Connector Connector Description Description Connector Connector Description
+3.3 V J1:1 J3:21 +5 V J4:40 J2:20 GND
J1:2 J3:22 GND J4:39 J2:19
J1:3 J3:23 J4:38 J2:18
J1:4 J3:24 J4:37 J2:17
J1:5 J3:25 J4:36 J2:16
J1:6 J3:26 J4:35 J2:15
J1:7 J3:27 J4:34 J2:14
J1:8 J3:28 J4:33 J2:13
I2C SCL J1:9 J3:29 J4:32 J2:12
I2C SDA J1:10 J3:30 ALERT/RDY J4:31 J2:11