SBAU375 November 2021
The VDD1 power input to the AMC23CxxEVM PCB can be applied directly to J1, pins 1 and 2. Table 4-2 lists the details of J1.
Pin Number | Signal | Description |
---|---|---|
J1.1 | GND1 | Connection to the AM23Cxx GND1 terminal (pin 4) |
J1.2 | VDD1 | Connection to the AM23Cxx VDD1 terminal (pin 1) |
The VDD2 power input to the AMC23CxxEVM PCB can be applied directly to J2, pins 1 and 2. Table 4-3 lists the details of J2.
Pin Number | Signal | Description |
---|---|---|
J1.1 | GND2 | Connection to the AM23Cxx GND2 terminal (pin 5) |
J1.2 | VDD2 | Connection to the AM23Cxx VDD1 terminal (pin 8) |