SBAU375 November 2021
The comparator outputs are made available at the three-wire screw terminal J3, pins 2 and 3. Table 4-4 summarizes the details of J3.
Pin Number | Signal | Description |
---|---|---|
J3.1 | GND1 | Connection to the AM23Cxx GND2 terminal (pin 5) |
J3.2 | OUT/OUT1 | Connection to the AM23Cxx OUT/OUT1 terminal (pin 6) |
J3.3 | OUT2/LATCH | Connection to the AM23Cxx OUT2 terminal or LATCH input (AMC23C12 and AMC23C11 only) (pin 7) |