SBAU375 November 2021
The AMC23C14, AMC23C12, AMC23C11, or AMC23C10 are reinforced isolated comparators with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide basic galvanic isolation of up to 7000 VPEAK according to UL1577 and IEC60747-5-2 specifications.
This EVM supports the following features:
The following related documents are available through the Texas Instruments web site at www.ti.com.