SBAU375 November   2021

 

  1.   Trademarks
  2. 1EVM Overview
    1. 1.1 Introduction
  3. 2Analog Interface
    1. 2.1 Analog Inputs
    2. 2.2 Comparator Outputs
  4. 3Power Supplies
    1. 3.1 VDD Inputs
  5. 4EVM Operation
    1. 4.1 Analog Inputs: J4
    2. 4.2 User Power: J1 and J2
    3. 4.3 Comparator Outputs: J3
    4. 4.4 Device Operation
  6. 5Layout, BOM, and Schematic
    1. 5.1 Layout
    2. 5.2 Bill of Materials (BOM)
    3. 5.3 Schematic

Bill of Materials (BOM)

Table 5-1 lists the bill of materials for the AMC23C14EVM.

Note:

All components must be RoHS compliant. Some part numbers may be either leaded or RoHS. Verify that purchased components are RoHS compliant.

Table 5-1 AMC23C14EVM Bill of Materials
Item Qty Ref Des Description Manufacturer Part Number
1 2 C1, C2 CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 AVX 06033C105KAT2A
2 2 C3, C4 CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 AVX 06033C104JAT2A
3 1 C5 CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, 0603 Kemet C0603C102J5RACTU
4 1 C6 CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 Kemet C0603C100J5GACTU
5 2 J1, J2 Terminal Block, 3.5mm Pitch, 2x1, TH On-Shore Technology ED555/2DS
6 2 J3, J4 Terminal Block, 3.5mm Pitch, 3x1, TH On-Shore Technology ED555/3DS
7 1 LBL1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll Brady THT-14-423-10
8 1 R1 RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW060310R0JNEA
9 2 R3, R4 RES, 4.7 k, 5%, 0.1 W, 0603 Yageo RC0603JR-074K7L
10 2 R5, R6 RES, 0, 5%, 0.1 W, 0603 Rohm MCR03EZPJ000
11 1 R7 RES, 2.55 k, 0.1%, 0.1 W, 0603 Yageo America RT0603BRD072K55L
12 2 TP1, TP2 Test Point, Miniature, Black, TH Keystone 5001
13 1 U1 Dual, Fast Response, Reinforced Isolated Window Comparator with Adjustable Threshold, SOICW8 Texas Instruments AMC23C14QDRQ1
14 0 D1 Diode, Zener, 27 V, 500 mW, AEC-Q101, SOD-123 Vishay-Semiconductor MMSZ4711-HE3-08
15 0 FID1, FID2, FID3 Fiducial mark. There is nothing to buy or mount. N/A N/A
16 0 R2 RES, 205 k, 1%, 0.1 W, 0603 Yageo RC0603FR-07205KL
17 0 R8 RES, 2.80 k, 1%, 0.1 W, 0603 Yageo RC0603FR-072K8L