SBAU376A December 2021 – March 2022 TMAG5328
Table 6-1 provides the parts list for the EVM.
Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | SENS087 | Any | ||
C1 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1E104K080AA | TDK |
C2 | 1 | 2.2uF | CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71A225KE15D | MuRata |
C3 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0402 | 0402 | GRM155R71H104ME14D | MuRata |
D1 | 1 | Red LED Indication - Discrete 1.7V 0805 (2012 Metric) | 0805 | SML-LX0805SRC-TR | Lumex | |
FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H1 | 1 | Kitting Item: TI SCB Controller | SENS077 | Texas Instruments | ||
H2 | 1 | Kitting Item: 3025010-03; Cable, USB A MALE to Micro B MALE 3'; CDDS 6612041 | 6612041 | Qualtek | ||
H3 | 1 | Kitting Item: D2X0, 1/8" dia. x 1" thick, N42 magnet | D2X0 | K&J Magnetics | ||
H4 | 1 | Kitting Item: D28-N52 1/8" dia. x 1/2" thick, N52 magnet | D28-N52 | K&J Magnetics | ||
H5 | 1 | Kitting Item: Plastic module with magnet. This module is 3D printed from two STL files that are assembled together. | Head-OnModule | Stratasys | ||
J1 | 1 | CONN HEADER R/A 12POS 2MM | HDR12 | NRPN062PARN-RC | Sullins Connector Solutions | |
J2 | 1 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
J3, J4 | 2 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
R1 | 1 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | RC0402JR-070RL | Yageo America |
R2 | 1 | 4.3k | RES, 4.3 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04024K30JNED | Vishay-Dale |
R3, R4 | 2 | 4.70k | RES, 4.70 k, 1%, 0.063 W, 0402 | 0402 | CRG0402F4K7 | TE Connectivity |
R6, R9 | 2 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | RMCF0402FT10K0 | Stackpole Electronics Inc |
R13 | 1 | 10kΩ | 10 kOhms 0.5W, 1/2W Through Hole Thumbwheel Potentiometer Top Adjustment | PTM_PTH_8MM9_9MM53 | 3352T-1-103LF | Bourns |
SH-J1, SH-J2 | 2 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
TP1, TP2, TP3 | 3 | Test Point, SMT | Test Point, SMT | S2751-46R | Harwin | |
U1 | 1 | PTMAG5328QDBVR | SOT23-6 | PTMAG5328QDBVR | Texas Instruments | |
U2 | 1 | 8-bit, single-channel, voltage-output, smart DAC with GPIO trigger 8-WSON -40 to 125 | WSON8 | DAC43701DSGR | Texas Instruments | |
D2 | 0 | Red LED Indication - Discrete 1.7V 0805 (2012 Metric) | 0805 | SML-LX0805SRC-TR | Lumex | |
R5, R7, R8, R10, R11 | 0 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | RMCF0402FT10K0 | Stackpole Electronics Inc |
R12 | 0 | 91k | RES, 91 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040291K0JNED | Vishay-Dale |