SBAU378A September 2021 – January 2022 ADS1148 , ADS1248
Figure 4-11 highlights the top of the Register Map window where reading from and writing to registers is controlled. The default behavior has the Auto Read register function turned off as well as performs an Immediately Write operation on the Config register when options change. All read and write options are discussed in more detail in the next sections.