SBAU378A September 2021 – January 2022 ADS1148 , ADS1248
Figure 3-19 shows how to connect a 4-wire RTD using a low-side RREF configuration to J6.
Figure 3-19 also shows that for this RTD configuration, the RTD is connected to REFP1, RTD_A, RTD_B, and RTD_C. Additionally, jumper JP3 is connected whereas jumpers JP4, JP5, and JP6 are disconnected. Finally, the IEXC1 current source is enabled and the measurement is taken between AIN3 and AIN2. Table 3-5 summarizes the necessary connections and ADC configuration settings.