LabVIEW is a trademark of National Instruments.
Microsoft and Windows are registered trademarks of Microsoft Corporation.
All trademarks are the property of their respective owners.
The ADS704X-5XEVM-PDK is a platform for evaluating the performance of the ADS704x and ADS705x family of ADCs. The ADS704X-5XEVM-PDK includes the following features:
The PHI board primarily serves three functions:
Each ADS704X-5XEVM board includes the peripheral analog circuits and components required to extract optimum performance from the ADC. Moreover, each ADS704X-5XEVM includes two complete ADC signal chains: one that supports a single-ended input ADC (see Section 2.1.1), and another that supports a differential input ADC (see Section 2.1.2). Table 1-1 defines which ADCs are populated by default on each EVM.
EVM Name | Single-Ended ADC (U3) | Differential ADC (U5) |
---|---|---|
ADS7042EVM-PDK | ADS7042 | ADS7057 |
ADS7049-Q1EVM-PDK | ADS7049-Q1 | ADS7047 |
ADS7057EVM-PDK | ADS7042 | ADS7057 |
Additionally, the ADS704X-5XEVM includes the following features:
Supported ADC | Populated on EVM? | Input Type | Package Options (Designator) |
---|---|---|---|
ADS7040 | n/a | Single-ended | X2QFN (U8), VSSOP (U3) |
ADS7041 | n/a | Single-ended | X2QFN (U8), VSSOP (U3) |
ADS7042 | ADS7042EVM-PDK, ADS7057EVM-PDK | Single-ended | X2QFN (U8), VSSOP (U3) |
ADS7043 | n/a | Pseudo-differential | X2QFN (U8), VSSOP (U3) |
ADS7044 | n/a | Differential | X2QFN (U5), VSSOP (U9) |
ADS7046 | n/a | Single-ended | X2QFN (U8) |
ADS7047 | ADS7049-Q1EVM-PDK | Differential | X2QFN (U5) |
ADS7052 | n/a | Single-ended | X2QFN (U8) |
ADS7054 | n/a | Differential | X2QFN (U5) |
ADS7056 | n/a | Single-ended | X2QFN (U8) |
ADS7057 | ADS7042EVM-PDK, ADS7057EVM-PDK | Differential | X2QFN (U5) |
ADS7029-Q1 | n/a | Single-ended | VSSOP (U3) |
ADS7039-Q1 | n/a | Single-ended | VSSOP (U3) |
ADS7049-Q1 | ADS7049-Q1EVM-PDK | Single-ended | VSSOP (U3) |