All trademarks are the property of their respective owners.
The BUF802RGTEVM is designed to easily demonstrate the functionality and versatility of the buffer. The EVM features two separate circuit configurations: a composite loop with a precision amplifier and a standalone BUF802 circuit. It can be used with split or single supplies, andand includes SMA connectors on analog inputs and outputs for easy operation. The layout is optimized to reduce parasitic coupling and provide the best signal fidelity across frequency.
The BUF802RGTEVM includes a configuration as a standalone buffer (bottom half of board) and a composite loop with a precision amplifier (top half of board). Each ciruict configuration features their own indpendent power supply and signal connections to avoid any potential interference between the two circuits. Default component values are included in the Figure 8-2 section, but may be altered as desired by the user.